GRUNDFOS SMARTDESIGN

Grundfos SMARTDESIGN - designed for usability

What we call SMARTDESIGN describes the functional design of our products that combines elegant appearance with smart features, created with customer needs in mind. SMARTDESIGN doesn't only look good; the design also makes installation, operation and maintenance of the product easier and more user-friendly.

The elegance of a Grundfos product is the visible expression of the breakthrough technologies on the inside that ensure unprecedented pump performance, resolving many of the traditional issues facing pump installations. Our pumps provide quick and easy access for service technicians, and relevant time and energy saving functionality and functionality for the prevention of errors are designed into the pump system or solution.

SMARTDESIGN reflects how Grundfos applies core competencies and innovative processes to ensure a unique customer experience when installing, commissioning and servicing a Grundfos pump system or solution. Every aspect of every product from Grundfos is built to the same exacting standards, with benefits for service and maintenance

Many of the features in our pumps are quite simply unique: the cable entry, the cartridge shaft seal and the modular design. Functionality is a key part of smartdesign; user interfaces and menus are straightforward and intuitive, and service calls are made easier by a range of innovations such as SmartTrim impeller adjustment, cartridge shaft seals, the unique clamp connection and only one cable to the pump.

These and other features such as the specially-designed lifting handle and the easy-to-clean surface contribute to extending the product lifetime and reducing the total lifecycle costs of the pump system or solution.

 


View a selection of our products with Grundfos SMARTDESIGN

Bombas para drenagem, efluentes e esgotos

As gamas SE e SL de bombas de águas residuais oferecem a mais elevada eficiência total do mercado.

As bombas SEG são concebidas para bombear efluentes e esgotos não tratado em comunidades pequenas

Bombas para drenagem, efluentes e esgotos

Bombas multicelulares para pressurização numa vasta gama de aplicações

Uma gama completa de bombas centrífugas de voluta, monocelulares e não auto-ferrantes.

A Grundfos oferece uma gama virtualmente ilimitada de bombas de aspiração axial (NK) de acoplamento longo.

Controlador de bombas avançado para estações de bombeamento de águas residuais

Gama completa de estações de bombeamento modulares


Assinar Newsletter
Esteja atualizado sobre as notícias e eventos Grundfos. Assine nossas newsletters gratuitas.

Detalhes técnicos

Curvas, desenhos CAD, manuais e serviço.


NO COMPROMISE

 

NO COMPROMISE
- between high efficiency and free passage.

 

Read more here

SE & SL WASTEWATER PUMPS


Como você classifica a sua experiência com o nosso website?



Comentários adicionais

E-mail